BTS4140N
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
Current Limit min0.2 A
-
Diagnosticsn.a.
-
FamilyClassic PROFET™ 24V
-
IL (Short Circuit Current)0.9 A
-
Load Current0.2 A
-
MountingSMT
-
Nominal Load Current per channel (All channels active)0.2 A
-
Operating Temperature-40 °C to 150 °C
-
Planned to be available until at least2039
-
Ptot max1.7 W
-
QualificationAutomotive
-
RDS (on) (@ Tj = 150°C) max3000 mΩ
-
RDS (on) (@ Tj = 25°C)1000 mΩ
-
Recommended Operating Voltage4.9 V to 60 V
-
toff (Turn OFF time) max140 µs
-
ton (Turn ON time) max100 µs
| Recommended | ||
|
OPN
|
BTS4140NHUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 4000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Current controlled input
- Short circuit protection
- Current limitation
- Shutdown when undervoltage
- Overvoltage protection (incl load dump)
- Switching inductive loads
- Thermal shutdown with restart
- ESD- Protection
- Loss GND and loss Vbb protection
- Very low stand by current
- Reverse battery protection
- Improved electromagnetic compatibility
Benefits
- Voltage clamped with inductive loads
- Current limitation
- Very low standby current
- Thermal shutdown with restart
- ESD-Protection
Diagrams